Philips Maxos fusion, trunking light unit, 35 W, L2276 mm, 6200 lm, 4000 K, DALI, Wide beam, Textured, White, IP20, ELP3h
LL523X LED62S/840 PSD WB-OC 13 ELP3 WH X
Product Description
trunking light unit, L2276 mm, Steel, White, Power supply unit with DALI interface, 6200 lm, 35 W, 185 lm/W, 4000 K, (0.34. 0.35) SDCM <3, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 9-pole, Emergency lighting 3 hours duration Pro version
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle