PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos fusion, trunking light unit, Xtra (lm/W and lifetime), 18 W, L1138 mm, 3150 lm, 4000 K, DALI, Wide beam, Textured, White, IP20, EL-DC

LL512X LED31S/840 PSED WB-OC 13 WH XA

Product Description

trunking light unit, Xtra (lm/W and lifetime), L1138 mm, Steel, White, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 3150 lm, 18 W, 175 lm/W, 4000 K, (0.34. 0.35) SDCM <3, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 9-pole, DC operated central emergency lighting

Order code: 910925868123
Full order code: 871951418132800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads