PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos fusion, trunking light unit, Xtra (lm/W and lifetime), 68 W, L2276 mm, 12300 lm, 4000 K, DALI, Medium beam, Textured, White, VLC, IP20

LL523X LED123S/840 PSD MB 7 VLC WH XA

Product Description

trunking light unit, Xtra (lm/W and lifetime), L2276 mm, Steel, White, Power supply unit with DALI interface, Visible light communication, 12300 lm, 68 W, 181 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925867837
Full order code: 871951414645700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads