Philips Maxos fusion, trunking light unit, Xtra (lm/W and lifetime), 68 W, L2276 mm, 12300 lm, 4000 K, DALI, Medium beam, Textured, White, VLC, IP20
LL523X LED123S/840 PSD MB 7 VLC WH XA
Product Description
trunking light unit, Xtra (lm/W and lifetime), L2276 mm, Steel, White, Power supply unit with DALI interface, Visible light communication, 12300 lm, 68 W, 181 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle