PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips PT332B | GreenSpace Evo Mini Pendant recess, 3D printed, 20 W, 2200 lm, 3000 K, CRI>90

PT332B 22S/PC930 PSU-E HMB BK 68 BK WH

Product Description

Polycarbonate, Black, Pendant, Power supply unit external (On/Off), 2200 lm, 20 W, 110 lm/W, PremiumColor, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104949
Full order code: 872016983838300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads