PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips PT332B | GreenSpace Evo Mini Pendant recess, 3D printed, 11.8 W, 1700 lm, 3000 K, CRI>90

PT332B 17S/PW930 PSU-E HWB WH 68 WH WH

Product Description

Polycarbonate, White, Pendant, Power supply unit external (On/Off), 1700 lm, 11.8 W, 144 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104946
Full order code: 872016983835200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads