Philips PT332C | GreenSpace Evo Mini Pendant canopy, 3D printed, 17.7 W, 2200 lm, 4000 K, CRI>90
PT332C 22S/PW940 PSU HWB WH WH WH
Product Description
Polycarbonate, White, Pendant, Power supply unit (On/Off), 2200 lm, 17.7 W, 124 lm/W, PremiumWhite, 4000 K, (0.374, 0.364), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle