Philips PT332C | GreenSpace Evo Mini Pendant canopy, 3D printed, 9.9 W, 1200 lm, 4000 K, CRI>90
PT332C 12S/PW940 PSU HWB BK BK WH
Product Description
Polycarbonate, Black, Pendant, Power supply unit (On/Off), 1200 lm, 9.9 W, 121 lm/W, PremiumWhite, 4000 K, (0.374, 0.364), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle