PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips PT332T | GreenSpace Evo Mini Pendant track, 3D printed, 9.7 W, 1200 lm, 3000 K, CRI>90

PT332T 12S/PW930 PSU HMB FG GR

Product Description

Polycarbonate, Grey, Pendant, Power supply unit (On/Off), 1200 lm, 9.7 W, 124 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104927
Full order code: 872016983816100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads