PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SP530P | TrueLine DIRECT OC, Suspended, UltraEfficient, 24.5 W, L1410 mm, SM2, 4300 lm, 4000 K, DALI, UGR19, TP(b), EL-DC

SP530P 43S/UE840 DEIA L1410 SM2 ALU

Product Description

Suspended, L1410 mm, Aluminum, Aluminum, Dali dimming Interact System ready external for central emergency lighting, 4300 lm, 24.5 W, 176 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105970
Full order code: 872016963439800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads