Philips SP531P | TrueLine DIRECT NOC, 27 W, 1170x55mm; H88 mm, SM2, 2500 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, U4
SP531P 25S/TW9 SEIA U4 SM2 L1170 ALU
Product Description
1170x55mm; H88 mm, Aluminum, Aluminum, Suspended, Suspension set 2-wire, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 2500 lm, 27 W, 93 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Lighting for wellbeing