PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SP531P | TrueLine DIRECT NOC, 34 W, 1450x55mm; H88 mm, SM2, 3100 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, U4

SP531P 31S/TW9 SEIA U4 SM2 L1450 ALU

Product Description

1450x55mm; H88 mm, Aluminum, Aluminum, Suspended, Suspension set 2-wire, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 3100 lm, 34 W, 91 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class

Order code: 910505105666
Full order code: 872016962692800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Lighting for wellbeing

Downloads