Philips SP533P | TrueLine DIRECT/INDIRECT NOC, 33 W, 1410x55 mm; H88 mm, 3300 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready
SP533P 33S/TW9 DEIA LN SW2 L1410 ALU
Product Description
1410x55 mm; H88 mm, Aluminum, Aluminum, Dali dimming Interact System ready, 3300 lm, 33 W, 100 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable No
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -