PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SP532P | TrueLine DIRECT/INDIRECT OC, 47.5 W, 1450x55 mm; H88 mm, SM2, 6600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, U4

SP532P 66S/940 SEIA U4 SM2 L1450 ALU

Product Description

1450x55 mm; H88 mm, Aluminum, Aluminum, Suspended, Suspension set 2-wire, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 6600 lm, 47.5 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR16, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole

Order code: 910505103216
Full order code: 871951497263600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads