Philips SP532P | TrueLine DIRECT/INDIRECT OC, 22 W, 1410x55 mm; H88 mm, SM2, 2900 lm, 3000 K, CRI>90, DALI, UGR13
SP532P 29S/930 DEIA LNP SM2 L1410 BK
Product Description
1410x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready external for central emergency lighting, 2900 lm, 22 W, 132 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR13, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -