PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SP532P | TrueLine DIRECT/INDIRECT OC, 48 W, 1410x55 mm; H88 mm, SM2, 6600 lm, 4000 K, CRI>90, DALI, UGR16

SP532P 66S/940 DEIA SM2 L1410 WH

Product Description

1410x55 mm; H88 mm, Aluminum, White, Signal white (RAL9003), Suspended, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 6600 lm, 48 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR16, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103188
Full order code: 871951497262900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads