Philips SM350C | KeyLine, 26 W, L1500 mm; H70 mm, 3400 lm, 4000 K, DALI, UGR19
SM350C 34S/840 PSD PCS L1500 ALU
Product Description
L1500 mm; H70 mm, Aluminum, Aluminum, Power supply unit with DALI interface, 3400 lm, 26 W, 136 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -