PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SM350C | KeyLine, 31 W, L1200 mm; H70 mm, 4000 lm, 3000 K, DALI, UGR19

SM350C 40S/830 PSD PCS L1200 ALU

Product Description

L1200 mm; H70 mm, Aluminum, Aluminum, Power supply unit with DALI interface, 4000 lm, 31 W, 129 lm/W, 3000 K, (0.43, 0.40) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 5-pole

Order code: 910925868374
Full order code: 871951462438200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads