Philips SM350C | KeyLine, 30 W, L1200 mm; H70 mm, 4000 lm, 4000 K, UGR19
SM351C 40S/840 PSU A PCS L1200 WH
Product Description
L1200 mm; H70 mm, Aluminium, White, Signal white (RAL9003), Power supply unit (On/Off), 4000 lm, 30 W, 133 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Assymetric Beam angle, Frosted, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -