PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SP343P | FLEXBLEND SUSPENDED D/I LINE, 32.5 W, 1398x200 mm; H73 mm, SMT, 3500 lm, 4000 K, CRI>90, DALI, UGR19

SP343P 35S/940 PSD MLO SMT L150 WH

Product Description

1398x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Suspension set twin, triangle, Power supply unit with DALI interface, 3500 lm, 32.5 W, 110 lm/W, 4000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925867956
Full order code: 871951418318600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads