Philips SP342P | FLEXBLEND SUSPENDED D/I STAND-ALONE, 35 W, 1470x200 mm; H73 mm, SMT, 4500 lm, 4000 K, CRI>90, DALI, UGR19
SP342P 45S/940 PSD PCS SMT L150 BK
Product Description
1470x200 mm; H73 mm, Steel, Black, Signal black (RAL9004), Suspension set twin, triangle, Power supply unit with DALI interface, 4500 lm, 35 W, 145 lm/W, 4000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -