PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, surface mounted, Surface mounted, BioUp, 29 W, L1170 mm, 4000 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

SM530C 40S/BU840 SEIA U4 L1170 ALU

Product Description

Surface mounted, L1170 mm, Aluminum, Aluminum, Sensor ready driver Interact System ready for central emergency lighting, Interact SNS210 sensor, Upgradable sensor slot with SNS210 sensor, 4000 lm, 29 W, 138 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting

Order code: 910505105971
Full order code: 872016963440400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads