Philips TrueLine, surface mounted, Surface mounted, UltraEfficient, 23 W, L1170 mm, 4000 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC
SM530C 40S/UE840 SEIA U4 L1170 ALU
Product Description
Surface mounted, L1170 mm, Aluminum, Aluminum, Sensor ready driver Interact System ready for central emergency lighting, Interact SNS210 sensor, Upgradable sensor slot with SNS210 sensor, 4000 lm, 23 W, 174 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -