PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, surface mounted, 34 W, 1450x55 mm; H93 mm, 3100 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, U4

SM531C 31S/TW9 SEIA U4 L1450 ALU

Product Description

1450x55 mm; H93 mm, Aluminum, Aluminum, Surface, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 3100 lm, 34 W, 91 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, Feed-through wiring 1-phase, TP(b) diffuser flammability class

Order code: 910505105668
Full order code: 872016962694200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Lighting for wellbeing

Downloads