PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, surface mounted, 61 W, 2850x55 mm; H88 mm, 8600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4

SM530C 86S/940 SEIA LN U4 L2850 ALU

Product Description

2850x55 mm; H88 mm, Aluminum, Aluminum, Surface, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 8600 lm, 61 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole

Order code: 910505103268
Full order code: 871951497304600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads