PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, surface mounted, 35.5 W, 2290x55 mm; H88 mm, 5000 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4

SM530C 50S/940 SEIA U4 L2290 BK

Product Description

2290x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Surface, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 5000 lm, 35.5 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole

Order code: 910505103252
Full order code: 871951497288900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads