PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos fusion Office, Trunking mounted, 32 W, 1139x186 mm, 4500 lm, 4000 K, DALI, Interact Ready, UGR16, TP(b)

SM970X 45S/840 DIA D/I MXO W19L114 WH

Product Description

Trunking mounted, 1139x186 mm, Steel, White, Dali dimming Interact System ready, 4500 lm, 32 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR16, L65≤3000 cd/m², Wide beam, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole, TP(b) diffuser flammability class

Order code: 910505103994
Full order code: 872016962222700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads