PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire surface-mounted, All-in, 33 W, 28 W, 200x1200 mm, 3400 lm, 4000 lm, 4000 K, UGR19, PUSH-IN | Push-in

SM060C G2 34_40S/840 PSU W20L120 OC

Product Description

200x1200 mm, Steel, White, Signal white (RAL9003), Surface, Power supply unit (On/Off), All-in, Multi Lumen, 3400 lm, 4000 lm, 33 W, 28 W, 120 lm/W, 4000 K, (0.38,0.38)SDCM<5, UGR19, Beam angle 84°, Microprismatic lens, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cable with connector 3-pole, Push-in connector 3-pole, SC | Safety cable

Order code: 911401843887
Full order code: 872016976471299

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads