PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire surface-mounted, 40 W, 1200x200 mm, 4000 lm, 4000 K

SM060C LED40S/840 PSU W20L120 NOC

Product Description

1200x200 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4000 lm, 40 W, 100 lm/W, 4000 K, SDCM<5, Beam angle 110°, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole

Order code: 911401842480
Full order code: 871016335041700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads