Philips Ledinaire surface-mounted, 34 W, 1200x200 mm, 3400 lm, 4000 K, UGR19
SM060C LED34S/840 PSU W20L120 OC
Product Description
1200x200 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 3400 lm, 34 W, 100 lm/W, 4000 K, SDCM<5, UGR19, Beam angle 90°, Opal, Acrylate and polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Value
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 3 years
- Sustainability rating -