Philips Ledinaire surface-mounted SM065C, 34 W, 4100 lm, 4000 K
SM065C 41S/840 PSU W60L60 OC
Product Description
Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 4100 lm, 34 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, Beam angle 90°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, 2×0.75mm², Flying leads/wires
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Value
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 3 years
- Sustainability rating -