PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips FlexBlend, Surface Mounted, 18.5 W, 1398x200 mm; H73 mm, 2600 lm, 4000 K, CRI>90, DALI, UGR19

SM341C 26S/940 PSD PCS L150 SI

Product Description

1398x200 mm; H73 mm, Steel, Silver, White aluminum (RAL9006), Power supply unit with DALI interface, 2600 lm, 18.5 W, 133 lm/W, 4000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925867906
Full order code: 871951418268400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads