PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips FlexBlend, Surface Mounted, 28.5 W, 1200x200 mm; H73 mm, 3600 lm, 4000 K, CRI>90, DALI

SM340C 36S/940 PSD O L120 SI

Product Description

1200x200 mm; H73 mm, Steel, Silver, White aluminum (RAL9006), Power supply unit with DALI interface, 3600 lm, 28.5 W, 126 lm/W, 4000 K, (0.43, 0.40) SDCM <3, CRI>90, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925867877
Full order code: 871951418240000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads