Philips CoreLine surface-mounted, 31 W, 1500x200 mm, 4000 lm, 3000 K, Wireless, Interact Ready, UGR19
SM136V 40S/830 WIA W20L150 OC
Product Description
1500x200 mm, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, 4000 lm, 31 W, 135 lm/W, 3000 K, (0.43, 0.40) SDCM ≤3, UGR19, Beam angle 84°, Microprismatic lens, Polymethyl methacrylate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable with connector 3-pole, Connection unit 3-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -