NatureConnect VitaUp kits

VitaUp is designed to support your body’s natural vitamin D production, providing a low dose of UVB that is both safe and proven effective .

New

Products

Product family information

Description

Sufficient vitamin D levels are key to support strong bones and teeth, support immune function, and even mood and cognitive function. There are two kits available: the VitaUp Base kit, with two modules, one 24 V driver and two holders (for recessed installations) and the VitaUp Extension kit, to cover larger areas, with additional VitaUp modules and their holders.

Benefits

  • Supports Vitamin D generation in a natural form.

  • Enabling daily UVB dosage throughout the darker months of the year.

Features

  • Low-intensity UVB exposure in line with safety requirements provided in standard IEC 62471-6.

  • Rated RG0 (no risk) for skin/eye safety.

Applications

  • Offices
  • Healthcare
  • Hospitality
  • Education
  • Residential

Downloads

Leaflets

Brochure
VitaUp pdf 1.2 MB

Visuals

Family-Photographs-VitaUp kits
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-VitaUp kits
Multiple assets - Software Plugins