PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, recessed, Recessed, BioUp, 24 W, 1200x80 mm, VPC, 3400 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

RC530B 34S/BU840 SEIA W8L120 VPC U4 SC

Product Description

Recessed, 1200x80 mm, Steel, White, Recessed, Sensor ready driver Interact System ready, 3400 lm, 24 W, 139 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class

Order code: 910505105966
Full order code: 872016963435000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads