Philips TrueLine, recessed, Recessed, UltraEfficient, 28 W, 1410x80 mm, PCV, 5000 lm, 4000 K, DALI, Interact Ready, UGR19, TP(b), EL-DC
RC530B 50S/UE840 DEIA W8L141 PCV
Product Description
Recessed, 1410x80 mm, Steel, White, Recessed, Dali dimming Interact System ready external for central emergency lighting, 5000 lm, 28 W, 179 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -