Philips TrueLine, recessed, Recessed, UltraEfficient, 19.6 W, 1200x80 mm, VPC, 3400 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, Wieland, TP(b), EL-DC
RC530B 34S/UE840 SEIA W8L120 VPC U4 W3SC
Product Description
Recessed, 1200x80 mm, Steel, White, Recessed, Sensor ready driver Interact System ready, 3400 lm, 19.6 W, 173 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -