PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, recessed, Recessed, UltraEfficient, 19.6 W, 1130x80 mm, PCV, 3400 lm, 4000 K, DALI, Interact Ready, UGR19, TP(b), EL-DC

RC530B 34S/UE840 DEIA W8L113 PCV

Product Description

Recessed, 1130x80 mm, Steel, White, Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 19.6 W, 173 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105962
Full order code: 872016963431200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads