Philips TrueLine, recessed, 34 W, 1450x80 mm, PCV, 3100 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, U4, TP(b)
RC531B 31S/TW9 SEIA W8L145 PCV U4
Product Description
1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 3100 lm, 34 W, 91 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, L65≤3000 cd/m², Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Lighting for wellbeing