PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, recessed, 35.5 W, 1450x80 mm, PCV, 4300 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4

RC530B 43S/TW9 SEIA W8L145 PCV U4 SC

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 4300 lm, 35.5 W, 121 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, SC | Safety cable

Order code: 910505103291
Full order code: 871951497327500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads