PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, recessed, 27.5 W, 1130x80 mm, PCV, 3400 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19

RC530B 34S/TW9 DEIA W8L113 PCV

Product Description

1130x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 3400 lm, 27.5 W, 124 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole

Order code: 910505103284
Full order code: 871951497320600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads