PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, recessed, 18.8 W, 1200x80 mm, VPC, 2500 lm, 3000 K, CRI>90, Wireless, Interact Ready, UGR16, U4, Wieland

RC530B 25S/930 SEIA W8L120 VPC U4 W3

Product Description

1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 2500 lm, 18.8 W, 133 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR16, Wide beam, Structured optic, Polymethyl methacrylate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole

Order code: 910505103159
Full order code: 871951497148600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads