PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, recessed, 30 W, 1450x80 mm, PCV, 4300 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, Wieland

RC532B 43S/940 SEIA W8L145 PCV U4 W3

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 4300 lm, 30 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole

Order code: 910505103155
Full order code: 871951497190500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads