PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, recessed, 17.8 W, 1450x80 mm, PCV, 1900 lm, 4000 K, CRI>90, DALI, ELD3h

RC531B 19S/940 DIA W8L145 PCV ELD3

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 1900 lm, 17.8 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, Emergency lighting 3 hours duration with DALI interface

Order code: 910505103153
Full order code: 871951497175200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads