Philips TrueLine, recessed, 36 W, 1450x80 mm, PCV, 5000 lm, 4000 K, CRI>90, DALI, UGR19, ELP3h
RC530B 50S/940 DIA W8L145 PCV ELP3
Product Description
1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 5000 lm, 36 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 6-pole, Emergency lighting 3 hours duration Pro version
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -