PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine, recessed, 38 W, 1410x80 mm, PCV, 5000 lm, 4000 K, CRI>90, DALI

RC535B 50S/940 DEIA W8L141 PCV

Product Description

1410x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 5000 lm, 38 W, 132 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Asymmetrical mirror, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103125
Full order code: 871951497203200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads