Philips TrueLine Interalu, 18.5 W, 2000 lm, 3000 K, CRI>90, Wireless, Interact Ready, U4
RC536B 20S/930SRD W5L61KLIMA U4W3-M/F BK
Product Description
Interalu Klima ceiling version, Steel, Black, Signal black (RAL9004), Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 2000 lm, 18.5 W, 120 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, L65≤3000 cd/m², Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -