PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine Interalu, 18.5 W, 2000 lm, 4000 K, CRI>90, Wireless, Interact Ready, U4

RC536B 20S/940 SRD W5L61SAPP U4W3-M/F BK

Product Description

Interalu SAPP ceiling version, Steel, Black, Signal black (RAL9004), Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 2000 lm, 18.5 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, L65≤3000 cd/m², Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class

Order code: 910505105738
Full order code: 872016962786400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads