Philips TrueLine Interalu, 17.8 W, 1130x50 mm, KLIMA, 2500 lm, 3000 K, CRI>90, DALI, UGR19, Wieland, TP(b)
RC536B 25S/930 PSD W5L113KLIMA W5-M/F BK
Product Description
1130x50 mm, Interalu Klima ceiling version, Steel, Black, Signal black (RAL9004), Recessed, Power supply unit with DALI interface, 2500 lm, 17.8 W, 135 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, L65≤3000 cd/m², Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible, TP(b) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -